??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24640.0220 Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24640. - Palm Grips DIN 6335, plastic
Bill of material
24640.0220 Palm Grip
BESTNR
Ref. No.
24640.0220
AUS
Version
with threaded bush, form K
MAT
Material, bushing
Brass
D1
20 mm
D5
Thread
M4
D7
10 mm
H3
6 mm
H4
13 mm
T3
7.0 mm
G
Weight
4 g
Embedded user actions